Mains Tester

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

111282

Part Number
111282
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

19.27 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Blade length(mm) 65 Blade width(mm) 3 Downforce Slot
Handle length(mm) 90 Product size (length)(mm) 155 Product type Mains tester
Voltage (max.)(V AC) 250 Voltage (min.)(V AC) 100 Voltage range(s)(V AC) 100 -250

This page is Mains Tester, part number 111282.
You can find the detail information about specifications and dimensions on part number 111282.

Tech Support