Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
4866896 |
4866908 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Reading range (VDE) | |
---|---|---|---|---|---|
2,549.65 € | 1 | Available | 3 Days | Touch voltage|Leakage current|Insulation resistance|Earth leakage current|Voltage|Current | |
2,552.48 € | 1 | Available | 17 Days | Touch voltage|Leakage current|Leakage current|Insulation resistance|Apparent power|Earth leakage current|Voltage|Current |
Loading...
Calibrated to | Manufacturer's standards (no certificate) | IP rating | IP40 | Power supply | 230 V/AC |
---|---|---|---|---|---|
Product type | Test meter | Reading category | CAT II 300 V | VDE standard | 0701-0702 |