Safety test lead set

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3068232

Part Number
3068232
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

25.55 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Connector / Output type B 4 mm plug Connector/ Input type A Test probe Nominal current(A) 10
Nominal voltage(V) 1000 Plug features Scoop-proof|Angled Product type Safety test lead et
Reading category CAT III 1000 V|CAT IV 600 V

This page is Safety test lead set, part number 3068232.
You can find the detail information about specifications and dimensions on part number 3068232.

Tech Support