Three-phase adapter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2743806
2743850
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connector/ Input type A

153.03 €

1 Available 3 Days CEE plug (5-pin. 16 A)

163.96 €

1 Available 14 Days CEE plug (5-pin. 32 A)

Loading...

  1. 1

Basic information

Connector / Output type B 4 mm socket Product type Test lead adapter

Tech Support