Reading range (battery testers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
4489970
4489981
4489996
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Reading range (battery testers)

5,179.93 €

1 Available 3 Days < 600 V

6,582.24 €

1 Available 16 Days < 600 V

7,213.15 €

1 Available 3 Days <1000 V

Loading...

  1. 1

Basic information

Battery type Rechargeable|Battery Compatible with PbCa|SLA|Lead acid|Lead silicon|VRLA AGM|Lithium Display (test equipment) LCD
Power supply Li-ion rechargeable battery Product size (height)(mm) 220 Product size (depth)(mm) 58
Product size (width)(mm) 103 Product type VRLA tester Weight(g) 850

Tech Support