Electrical tape set【3 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1563959

Part Number
1563959
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.07 €

3 Pieces Per Package

1 pack Available 3 Days

Loading...

  1. 1

Basic information

Adhesive tape features Self-adhesive Breakout force(N/10 mm) 15 Carrier material PVC
Colour Black Product size (length)(m) 10 Product size (width)(mm) 15
Product type Electrical tape set Type (manufacturer type) 541659

This page is Electrical tape set, part number 1563959.
You can find the detail information about specifications and dimensions on part number 1563959.

Tech Support