Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1563953 |
1563979 |
1564006 |
1564112 |
1564127 |
1564128 |
1564129 |
1564130 |
1564131 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Adhesive tape features | Colour | Material thickness (mm) | Product size (length) (m) | Product size (width) (mm) | Product size (length) (mm) | Series (adhesive tape) | Thickness (mm) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74.28 € | 1 | Available | 3 Days | Self-adhesive|Cuttable|Flexible | Black | 2 | 10 | 50 | - | S513-1050 | 2 | S 513-1050 | |
18.09 € | 1 | Available | 3 Days | Self-adhesive|Cuttable|Flexible | Black | 2 | 1.8 | 50 | - | S513-1850 | 2 | S 513-1850 | |
14.89 € | 1 | Available | 3 Days | Self-adhesive|Cuttable|Flexible | Black | 2 | 3 | 20 | - | S513-320 | 2 | S 513-320 | |
22.47 € | 1 | Available | 3 Days | Self-adhesive|UV-resistant | Anthracite | 0.8 | - | 148 | 210 | - | 0.8 | 543526 | |
8.45 € | 1 | Available | 3 Days | Self-adhesive|Cuttable|Flexible | Black | 2 | 1.8 | 20 | - | S513-1820 | 2 | S 513-1820 | |
14.89 € | 1 | Available | 3 Days | Self-adhesive|Cuttable|Flexible | Black | 2 | 1.8 | 35 | - | S513-1835 | 2 | S 513-1835 | |
19.27 € | 1 | Available | 3 Days | Self-adhesive|Cuttable|Flexible | Black | 2 | 3 | 35 | - | S513-335 | 2 | S 513-335 | |
27.97 € | 1 | Available | 87 Days | Self-adhesive|Cuttable|Flexible | Black | 2 | 3 | 50 | - | S513-350 | 2 | S 513-350 | |
35.52 € | 1 | Available | 3 Days | Self-adhesive|Cuttable|Flexible | Black | 2 | 10 | 20 | - | S513-1020 | 2 | S 513-1020 |
Loading...
Product type | Magnetic tape |
---|
Configure
Basic Attributes
Adhesive tape features
Colour
Material thickness(mm)
Product size (length)(m)
Product size (width)(mm)
Product size (length)(mm)
Series (adhesive tape)
Thickness(mm)
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes