Double sided adhesive pads【24 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1564000

Part Number
1564000
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.40 €

24 Pieces Per Package

1 pack Available 3 Days

Loading...

  1. 1

Basic information

Colour White Product size (width)(mm) 13 Product size (length)(mm) 25
Product type Double sided adhesive pads Type (manufacturer type) 545013

This page is Double sided adhesive pads, part number 1564000.
You can find the detail information about specifications and dimensions on part number 1564000.

Tech Support