Stretch wrap

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1489661

Part Number
1489661
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.87 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Transparent Max. temperature(°C) +50 Min. temperature(°C) -10
Product size (length)(m) 180 Product size (width)(mm) 100 Product type Stretch wrap
Type (manufacturer type) 1489661

This page is Stretch wrap, part number 1489661.
You can find the detail information about specifications and dimensions on part number 1489661.

Tech Support