Bit set

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1550691
1733419
1751239
1815598
1815652
1815660
1815687
1822373
2016257
2016478
2016486
2016494
2016508
2016516
2016532
2075695
2308975
2521563
2545810
2545845
2682877
2682885
2752727
2836009
2836084
6139750
6140090
6156920
6157490
6174150
6181600
6229740
6235470
6238300
6239700
6280180
6280340
6281230
6281310
6626070
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Drive (screwdriver) Function Material Material properties Product size (height)
(mm)
Product size (width)
(mm)
Weight
(g)

586.29 €

1 3 Days 4251/4" (6.3 mm)|1/2" (12.5 mm)MetricChromium-vanadium steelquenched and tempered55277-

273.96 €

1 Available 13 Days 4751/4" (6.3 mm)Metric--4077700

104.88 €

1 Available 14 Days 165----62-1038

147.48 €

1 Available 3 Days 1601/4" (6.3 mm)MetricChromium-vanadium steelchrome plated|quenched and tempered3895-

191.76 €

1 Available 16 Days 2001/4" (6.3 mm)MetricChromium-vanadium steelchrome plated|quenched and tempered38120-

191.76 €

1 Available 3 Days 2001/4" (6.3 mm)MetricChromium-vanadium steelchrome plated38120-

356.16 €

1 Available 3 Days 2751/4" (6.3 mm)MetricChromium-vanadium steelquenched and tempered42150-

169.85 €

1 Available 3 Days 2001/4" (6.3 mm)---38120-

1,390.67 €

1 Available 14 Days 6331/4" (6.3 mm)|3/8" (10 mm)|1/2" (12.5 mm)Metric--353907600.0

564.37 €

1 Available 14 Days 3901/4" (6.3 mm)---35316.51900

684.92 €

1 Available 14 Days 3903/8" (10 mm)---35316.53400

498.63 €

1 Available 14 Days 3901/2" (12.5 mm)---35316.54700

750.67 €

1 Available 14 Days 3903/8" (10 mm)---35316.53200

820.81 €

1 Available 13 Days 3901/2" (12.5 mm)---35316.56900.0

213.68 €

1 Available 3 Days 390----35316.51400

470.13 €

1 Available 3 Days 3203/8" (10 mm)|1/4" (6.3 mm)MetricChromium-vanadium steelchrome plated55210-

323.28 €

1 Available 7 Days 3223/8" (10 mm)Metric--62-1670

345.20 €

1 Available 14 Days 3201/2" (12.5 mm)Metric--551321700

219.16 €

1 Available 3 Days 3201/2" (12.5 mm)MetricChromium-vanadium steelchrome plated|quenched and tempered55132-

360.53 €

1 Available 3 Days 4251/2" (12.5 mm)MetricChromium-vanadium steelchrome plated|quenched and tempered55277-

509.57 €

1 Available 3 Days 4251/2" (12.5 mm)MetricChromium-vanadium steelchrome plated|quenched and tempered55277-

268.48 €

1 Available 3 Days 3203/8" (10 mm)MetricChromium-vanadium steelchrome plated|quenched and tempered55132-

564.37 €

1 Available 14 Days 472.53/4" (20 mm)-Chromium-vanadium steel-503909000

356.16 €

1 Available 3 Days 2001/2" (12.5 mm)---603122800

334.24 €

1 Available 3 Days 3671/2" (12.5 mm)Metric--72316-

386.56 €

1 16 Days 4251/2" (12.5 mm)MetricChromium-vanadium steelchrome plated|quenched and tempered55277-

378.07 €

1 Available 3 Days 4251/2" (12.5 mm)MetricChromium-vanadium steelchrome plated|quenched and tempered55277-

230.12 €

1 Available 3 Days 3201/2" (12.5 mm)MetricChromium-vanadium steelquenched and tempered55210-

509.57 €

1 Available 3 Days ---Chromium-vanadium steelquenched and tempered---

345.20 €

1 Available 3 Days -1/4" (6.3 mm)-Chromium-vanadium steelchrome plated|quenched and tempered---

1,364.36 €

1 Available 14 Days 7651" (25 mm)-Chromium-vanadium steel-10528932.8

338.63 €

1 Available 3 Days -3/8" (10 mm)MetricChromium-vanadium steelchrome plated|quenched and tempered---

323.28 €

1 Available 3 Days 3203/8" (10 mm)MetricChromium-vanadium steelchrome plated|quenched and tempered55210-

323.28 €

1 Available 3 Days -3/8" (10 mm)------

345.20 €

1 Available 16 Days 3203/8" (10 mm)MetricChromium-vanadium steelchrome plated|quenched and tempered55210-

509.57 €

1 Available 3 Days 5253/4" (20 mm)MetricChromium-vanadium steelchrome plated|quenched and tempered73203-

531.49 €

1 Available 17 Days 5253/4" (20 mm)MetricChromium-vanadium steelchrome plated|quenched and tempered73203-

772.60 €

1 Available 14 Days 5553/4" (20 mm)-Chromium-vanadium steel-8023015200.0

947.93 €

1 Available 16 Days 6603/4" (20 mm)Imperial|MetricChromium-vanadium steelchrome plated|quenched and tempered80230-

356.16 €

1 Available 14 Days 1653/8" (10 mm)---62-1830

Loading...

  1. 1

Basic information

Product type Bit set

Tech Support