Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
---|
6-656 |
6-657 |
6-658 |
6-659 |
6-661 |
6-662 |
6-663 L |
6-664 L |
6-665 L |
6-666 L |
6-676 L |
6-677 L |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | Blade length (mm) | Handle diameter (mm) | Handle length (mm) | Product size (length) (mm) | Size (screwdriver) |
---|---|---|---|---|---|---|---|---|
6.56 € | 4 Days | 40 | - | 80 | 120 | T 1 | ||
6.56 € | 4 Days | 40 | - | 80 | 120 | T 2 | ||
6.44 € | 4 Days | 40 | - | 80 | 120 | T 3 | ||
6.44 € | 4 Days | 40 | - | 80 | 120 | T 4 | ||
6.00 € | 4 Days | 40 | - | 80 | 120 | T 5 | ||
6.00 € | 4 Days | 40 | - | 80 | 120 | T 6 | ||
6.00 € | 4 Days | 50 | - | 95 | 145 | T 7 | ||
6.00 € | 4 Days | 50 | - | 95 | 145 | T 8 | ||
8.00 € | 4 Days | 50 | - | 110 | 160 | T 9 | ||
8.00 € | 4 Days | 60 | - | 110 | 170 | T 10 | ||
21.00 € | 4 Days | 300 | 21 | 92 | 392 | T 15 | ||
21.00 € | 4 Days | 300 | 21 | 100 | 400 | T 20 |
Loading...
Blade type | Round | Downforce | TORX socket | Material | Chromium-vanadium steel |
---|---|---|---|---|---|
Material properties | chrome plated|tempered|phosphated | Product type | Torx screwdriver | Range of use (screwdrivers) | Electrical & precision engineering |
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.