Torque screwdriver

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4-563

Part Number
4-563
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

109.24 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Drive (screwdriver) 1/4" (6.3 mm) Material Aluminium Material properties alloyed
Product size (length)(mm) 105 Product type Torque screwdriver Torque (max.)(Nm) 0.6
Torque (min.)(Nm) 0.05

This page is Torque screwdriver, part number 4-563.
You can find the detail information about specifications and dimensions on part number 4-563.

Tech Support