Test Lead Holder

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ML-1 OR
ML-1 SW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

20.23 €

1 Available 3 Days

20.23 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Width(mm) 85 Depth(mm) 280 Height(mm) 32
Colour Black Product type Test lead holder

Tech Support