Suitable Measuring Range Adapter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RE395C
RE395D
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Compatible with (details) Reading range(s)

7.88 €

1 Available 3 Days LCD Panel Meter 70004. 12 15 4120 V (10 mV - 19.99 V)

7.88 €

1 Available 3 Days LCD panel meter 70004. 12 15 41200 V (100 mV - 199.9 V)

Loading...

  1. 1

Basic information

Tolerance(%) 0.1

Tech Support