Manufacturer part number: VC-8557650
Brand: VOLTCRAFT
Price: 3.91 €
Delivery time: 3 Days
Cable length: 0.9 m
Colour: Blue
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VC-8557650
Width(mm) | 6 | Height(mm) | 13 | Nominal current(A) | 2.2 |
---|---|---|---|---|---|
Connector/ Input type A | Banana jack 2 mm | Connector / Output type B | Banana jack 2 mm | Plug features | Nestable |
Product type | Test lead | Cable cross section(mm²) | 0.2 | Contact material | Ni |
Diameter/connector type(mm) | 2 | Material | PVC | Nominal voltage(V DC) | 60|30 |
Temperature range(°C) | -10 to 70 |
This page is Highly Flexible Test Lead, part number VC-8557650.
You can find the detail information about specifications and dimensions on part number VC-8557650.
Part Number |
---|
VC-8557645 |
VC-8557655 |
VC-8557665 |
VC-8557670 |
VC-8557675 |
VC-8557680 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cable length (m) | Colour |
---|---|---|---|---|---|---|
5.01 € | 1 | Available | 3 Days | 0.6 | Black | |
9.45 € | 1 | Available | 3 Days | 0.9 | Black | |
3.11 € | 1 | Available | 3 Days | 0.9 | Green | |
4.45 € | 1 | Available | 3 Days | 0.3 | Yellow | |
8.93 € | 1 | Available | 3 Days | 0.9 | Red | |
4.71 € | 1 | Available | 3 Days | 0.6 | Red |