Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
VC-10547725 |
VC-10547730 |
VC-8409710 |
VC-8603685 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Width (mm) | Depth (mm) | Weight (g) | Colour | Product type | Compartments (camera bag) | Compatible with (diagostics accessories) | Inside height (cm) | Inside width (cm) | Internal depth (cm) | Material | Product size (width) (cm) | Product size (length) (cm) | Version (camera bag) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.45 € | 10 Pieces Per Package | 1 pack | Available | 3 Days | 12 | 200 | 5 | Dark grey | - | - | - | - | - | - | - | - | - | - | |
8.40 € | 5 Pieces Per Package | 1 pack | Available | 3 Days | 12 | 420 | 8 | Dark grey | - | - | - | - | - | - | - | - | - | - | |
24.48 € | 1 | Available | 3 Days | - | - | 480.0 | Black | Test equipment bag | None | VOLTCRAFT | 37 | 8 | 20 | Canvas | 9 | 38 | Shoulder | ||
53.11 € | 1 | Available | 3 Days | 59 | 113 | - | - | Test equipment bag | - | VOLTCRAFT | - | - | - | Nappa | - | - | - |
Loading...
Configure
Basic Attributes
Width(mm)
Depth(mm)
Weight(g)
Colour
Product type
Compartments (camera bag)
Compatible with (diagostics accessories)
Inside height(cm)
Inside width(cm)
Internal depth(cm)
Material
Product size (width)(cm)
Product size (length)(cm)
Version (camera bag)
Filter by standard shipping days
Optional Attributes