Mains Tester

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05005655001

Part Number
05005655001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

10.40 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Blade length(mm) 70 Blade thickness(mm) 0.5 Blade width(mm) 3
Downforce Slot Handle diameter(mm) 23 Handle length(mm) 80
Material Stainless steel Product size (length)(mm) 150 Product type Mains tester
Voltage (max.)(V AC) 250 Voltage (min.)(V AC) 150 Voltage range(s)(V AC) 150 - 250

This page is Mains Tester, part number 05005655001.
You can find the detail information about specifications and dimensions on part number 05005655001.

Tech Support