Cordless Hammer Drill Combo

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

600796840

Part Number
600796840
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

469.47 €

1 6 Days

Loading...

  1. 1

Basic information

Product Type Cordless hammer drill combo Shank shape SDS Plus Shank Voltage(V) 18
Blow count (max.)(/min) 4500 Impact (max.)(J) 3.1 No. of power packs included 0
Operating voltage(V) 18 Weight, information incl. rechargeable battery Weight(g) 4700.0

This page is Cordless Hammer Drill Combo, part number 600796840.
You can find the detail information about specifications and dimensions on part number 600796840.

Tech Support