Clamp meter adapter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Z194A

Part Number
Z194A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

54.20 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Width(mm) 92 Height(mm) 220 Calibrated to Manufacturer's standards (no certificate)
A AC reading range (min.)(A) 1 Amperage reading range AC (max.)(A) 1000 Connector / Output type B 4 mm plug
Current reading AC Max. frequency(kHz) 1 Opening range of current clamps(mm) 43
Output signal (max.)(A) 1 Product size (length)(mm) 39 Product type Clamp meter adapter
Reading category CAT III 600 V Weight(g) 650

This page is Clamp meter adapter, part number Z194A.
You can find the detail information about specifications and dimensions on part number Z194A.

Tech Support