Ratchet

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
05078200001
05078205001
05078210001
05078345001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Downforce Product size (height)
(mm)
Product size (width)
(mm)
Weight
(g)

39.95 €

1 Available 4 Days -1/4" (6.3 mm)221462

42.91 €

1 Available 4 Days -3/8" (10 mm)221468

46.16 €

1 Available 4 Days -1/2" (12.5 mm)221478

49.29 €

1 Available 4 Days 251/2" (12.5 mm)3018192

Loading...

  1. 1

Basic information

Product type Ratchet

Tech Support