Hook-and-Loop Strips

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SJ 3526N
SJ 3527N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hook-and-loop technology Manufacturer part # Type (manufacturer type) Type (misc.)

9.45 €

1 Available 3 Days Loop padSJ 3526NSJ 3526NHakenband

9.45 €

1 Available 3 Days Hook padSJ 3527NSJ 3527NLoopband

Loading...

  1. 1

Basic information

Colour Black Hook-and-loop feature stick-on Max. length sold by the metre(m) 45
Product size (width)(mm) 15 Product size (length)(mm) 1000 Product type Hook-and-loop strips

Tech Support