Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
5-353
Product size (length)(mm) | 175 | Product type | Ceramic scissors | Weight(g) | 26 |
---|---|---|---|---|---|
Handle colour | Black |
This page is Ceramic scissors, part number 5-353.
You can find the detail information about specifications and dimensions on part number 5-353.