Gas Detector

Gas Detector
  • Volume Discount

Product Details:

Manufacturer part number: GD-3000

Brand: VOLTCRAFT

Price: 44.44

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GD-3000

Part Number
GD-3000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

44.44 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Power supply (details) 2 x AAA batteries Product size (length)(mm) 180 Product type Gas leak detector
Product size (Ø)(mm) 21 Reading range(s)(pages/min) Natural gas (LNG) 1000 - 6500 ppm · Butane/propane (LPG) 500 - 6500

This page is Gas Detector, part number GD-3000.
You can find the detail information about specifications and dimensions on part number GD-3000.

Tech Support