DO Meter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VC-8603610
VC-8603615
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

442.72 €

1 Available 3 Days

468.95 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Accuracy (details) ± 1.5 % v. MW ± 0.2 mg/l or ± 1.5 % v. MW ± 2% O2 saturation Automatic temperature compensation Yes (built-in) Calibrated to Manufacturer's standards (with certificate)
Display (test equipment) LCD|Digital|Numeric Operating temperature(°C) -20 … +50 Product size (height)(mm) 108
Product size (width)(mm) 54 Product size (length)(mm) 28 Product type DO meter
Weight(g) 240 GHS / H Statements H 314: Causes severe skin burns and eye damage. (H 314)|H 302: Harmful if swallowed (H 302)|H 290: May be corrosive to metals. (H 290) GHS statements/labelling Irritant (GHS07) (GHS-07-IRRITANT_SY_00)|Corrosive (GHS-05-CORROSIVE_SY_00)
Reading type O2 staturation Resolution(%) 0... 200 Signifier (hazardous material) Danger

Tech Support