• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Sheet metal nibbler

Sheet metal nibbler

Product Details:

Manufacturer part number: 90 55 280

Brand: KNIPEX

Price: 53.17

Delivery time: Quote

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

90 55 280

Part Number
90 55 280
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

53.17 €

1 Quote

Loading...

  1. 1

Basic information

Cutting Performance Iron/copper/aluminum sheet: 1.2 mm plastic: 2 mm Overall Length(mm) 280 Suitable for Sheet of iron. copper. aluminium. plastic
Weight(g) 460

This page is Sheet metal nibbler, part number 90 55 280.
You can find the detail information about specifications and dimensions on part number 90 55 280.

Tech Support