Electrical Tape

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
7100055258
7100055259
7100055835
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (width)
(mm)
Type (manufacturer type)

7.93 €

1 Available 3 Days 306404

35.52 €

1 Available 3 Days 1906409

13.83 €

1 Available 10 Days 606405

Loading...

  1. 1

Basic information

Color Blue Type Length(m) 33 Color Details Blue
Adhesive type Gum adhesive Adhesive tape features Heavy duty|All-purpose Material thickness(mm) 0.13
Max. temperature(°C) +75 Product type Electrical tape

Tech Support