Bit adapter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1743635
1743651
6745910
6746050
6746130
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Edge hardness
(HRC)
Jaw length
(mm)
Manufacturer part # Material Product type Weight
(g)
Wire hardness (max.) soft wire
(mm)

76.45 €

1 Available 13 Days 13563-1743635SteelEnd cutting nippers-1.0

56.55 €

1 Available 3 Days 135-201743651Quenched steelRound nose pliers--

34.44 €

1 Available 13 Days 125--6745910-Side cutter116-

35.52 €

1 Available 13 Days 140--6746050-Side cutter131-

35.52 €

1 Available 3 Days 160--6746130SteelSide cutter--

Loading...

  1. 1

Tech Support