Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
223590 |
223591 |
223592 |
337978 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Length (m) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|
43.49 € | 1 | Available | 3 Days | 25 | 50 | 223590 | |
36.60 € | 1 | Available | 3 Days | 19 | 50 | 223591 | |
21.40 € | 1 | Available | 3 Days | 19 | 20 | 223592 | |
60.89 € | 1 | Available | 16 Days | 50 | 50 | 337978 |
Loading...
Color | Black | Thickness(mm) | 0.18 | Adhesive tape features | UV-resistant|High tensile strength|Fibreglass-reinforced|Damp-proof |
---|---|---|---|---|---|
Carrier material | Polyester fabric | Product type | Electrical tape | Adhesive type | Natural rubber |
Industrial goods | No | Max. temperature(°C) | +100 | Min. temperature(°C) | -30 |
Series (adhesive tape) | Premio 845 |