Double-sided socket bit

Double-sided socket bit
  • Volume Discount

Product Details:

Manufacturer part number: 03803032

Brand: MATADOR

Price: 11.68

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03803032

Part Number
03803032
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

11.68 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 195 Product type Double-sided socket bit Weight(g) 715.0

This page is Double-sided socket bit, part number 03803032.
You can find the detail information about specifications and dimensions on part number 03803032.

Tech Support