• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

SNAP-ON Single contact

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SNAP-ON (+VE)
SNAP-ON (-VE)
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)

0.43 €

1 Available 3 Days ---

0.32 €

1 Available 3 Days 710.217

Loading...

  1. 1

Basic information

Colour Nickel Connector (batteries) Stud and socket No. of cells 1
Product type Single contact Suitable for battery size 9V PP3

Tech Support