Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
18-0092 |
18-0093 |
18-0094 |
18-0097 |
18-3786 |
BC2001 |
BC2002 |
BS-ER-1-200 |
BS-ER-36-150 |
BS-ER-36-200 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | Connector (batteries) | Material (details) | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Suitable for battery size | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
0.52 € | 1 | Available | 3 Days | Black | Stud and socket | - | 7.3 | 11.8 | 24.5 | 9V PP3 | I-design | |
0.55 € | 1 | Available | 3 Days | Black | Stud and socket | - | 7.3 | 11.8 | 24.5 | 9V PP3 | I-design | |
0.56 € | 1 | Available | 3 Days | Black | Stud and socket | - | 7.3 | 11.8 | 24.5 | 9V PP3 | T model | |
0.75 € | 1 | Available | 3 Days | Black | Stud and socket | - | 7.3 | 11.8 | 24.5 | 9V PP3 | I-design | |
0.53 € | 1 | Available | 3 Days | Black | Stud and socket | - | - | - | - | 9V PP3 | I-design | |
0.69 € | 1 | Available | 3 Days | Nickel | Spring-loaded contact | Chemical resistant plastic | 3.85 | 22.8 | 30.5 | CR2016|CR 2020|CR2025|CR2032 | - | |
0.55 € | 1 | Available | 3 Days | Nickel | Spring-loaded contact | Chemical resistant plastic | - | - | - | CR2016|CR 2020|CR2025|CR2032 | - | |
0.56 € | 1 | Available | 3 Days | Black | Stud and socket | - | 7.3 | 11.8 | 24.5 | 9V PP3 | - | |
0.55 € | 1 | Available | 3 Days | Black | Stud and socket | - | - | 14 | 31 | 9V PP3 | - | |
0.65 € | 1 | Available | 3 Days | Black | Stud and socket | - | - | 14 | 31 | 9V PP3 | - |
Loading...
No. of cells | 1 | Product type | Battery clip |
---|