Single contact (308B)

Single contact 308B
  • Volume Discount

Product Details:

Manufacturer part number: 308B

Brand: TRU COMPONENTS

Price: 0.32

Delivery time: 10 Days


Technical Data:

Colour: Metal

Connector (batteries): Spring-loaded contact

Material (details): -

Pin spacing: - mm

Product size (height): - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

308B

Part Number
308B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Connector (batteries) Material (details) Pin spacing
(mm)
Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Suitable for battery size Type (misc.)

0.32 €

1 Available 10 Days MetalSpring-loaded contact-----A|AA-

Loading...

  1. 1

Basic information

No. of cells 1 Product type Single contact

This page is Single contact, part number 308B.
You can find the detail information about specifications and dimensions on part number 308B.

Variation of this product

Part Number
18-3704
18-3705
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Connector (batteries) Material (details) Pin spacing
(mm)
Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Suitable for battery size Type (misc.)

0.29 €

1 Available 3 Days NickelThrough-holeSpring steel. nickel plated812.2116.5AAASingle contact for pcb

0.29 €

1 Available 3 Days NickelThrough-holeSpring steel. nickel plated7.214.713.69.5AA-

Tech Support