Waterproof bag

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1571129

Part Number
1571129
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.75 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Black|Transparent Product size (height)(mm) 190 Product size (width)(mm) 100
Product type Waterproof bag

This page is Waterproof bag, part number 1571129.
You can find the detail information about specifications and dimensions on part number 1571129.

Tech Support