Assortment tin

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1566806

Part Number
1566806
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.71 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Transparent Component features variable compartments Lid colour Transparent
Material Plastic No. of compartments 7 Product size (height)(mm) 43.5
Product size (Ø)(mm) 92 Product type Assortment tin Type (manufacturer type) 545466

This page is Assortment tin, part number 1566806.
You can find the detail information about specifications and dimensions on part number 1566806.

Tech Support