Assortment box

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1564425
1564901
1565065
1565066
1565067
1566284
1566599
1566600
1566601
1566602
1566890
1566891
1566892
1570099
1570100
1572071
1572147
1593478
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Compartments (W x H x D) Compartments (W x H x D)
(mm)
Component features Halogen-free Lid colour No. of compartments Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Type (manufacturer type)

9.45 €

1 Available 3 Days Transparent (diffuse)-22.5 x 34 x 42variable compartments-Transparent (diffuse)2435130200EKB-206

7.35 €

1 Available 3 Days Transparent (diffuse)-80 x 20 x 20fixed compartments-Transparent (diffuse)2024180250523805

5.75 €

1 Available 3 Days Transparent (diffuse)29 x 19 x 50 mm (2x)|34 x 19 x 100 mm (2x)|37 x 19 x 50 mm (2x)|44 x 19 x 100 mm (1x)-fixed compartments-Transparent (diffuse)724110192PP 07-01

4.56 €

1 3 Days Transparent (diffuse)-24 x 24 x 45variable compartments-Transparent (diffuse)102595139EKB-203

8.40 €

1 Available 3 Days Transparent (diffuse)-60 x 41 x 43fixed compartments-Transparent (diffuse)942145190E -112-1

8.93 €

1 Available 3 Days Transparent (diffuse)-57 x 43.5 x 43.5fixed compartments-Transparent (diffuse)1843192278PP 18-01

4.45 €

1 Available 3 Days Transparent (diffuse)-85 x 34 x 84fixed compartments-Transparent (diffuse)23586173SG 817-02

7.88 €

1 Available 3 Days Transparent (diffuse)42 x 24 x 40 mm (6x)|44 x 24 x 40 mm (6x)-fixed compartments-Transparent (diffuse)1225124184E-110

7.35 €

1 Available 3 Days Transparent (diffuse)-43 x 38 x 57variable compartments-Transparent (diffuse)839117181EKB-210

8.40 €

1 Available 3 Days Transparent (diffuse)-25 x 24 x 45variable compartments-Transparent (diffuse)1825140170SG 18-011

9.45 €

1 Available 3 Days Transparent (diffuse)-61 x 54 x 16fixed compartments-Transparent (diffuse)1523209285EKB-103

7.88 €

1 Available 3 Days Transparent (diffuse)-180 x 160 x 41fixed compartments-Transparent (diffuse)147157191E-112

4.71 €

1 Available 3 Days Transparent (diffuse)-170 x 100 x 17fixed compartments-Transparent (diffuse)126110176E-324-S

6.28 €

1 Available 3 Days Transparent (diffuse)37 x 25 x 66 mm (5x)|37 x 25 x 49 mm (5x)-fixed compartments-Transparent (diffuse)1526175200PP 15-01

5.75 €

1 Available 3 Days Transparent (diffuse)-30 x 12 x 32fixed compartments-Transparent (diffuse)1813100195PP 18-01

8.93 €

1 Available 3 Days Transparent (diffuse)-32 x 29 x 36fixed compartments-Transparent (diffuse)1830112210E-107

3.11 €

1 3 Days Transparent (diffuse)30 x 28 x 20 mm (2x)|28 x 24 x 20 mm (4x)-variable compartments-Transparent (diffuse)6206384PP 06-01

3.61 €

1 Available 3 Days Transparent48 x 70 x 59 mm-fixed compartmentsYesTransparent480110135TC-QBS-400 B203

Loading...

  1. 1

Basic information

Material Polypropylene Product type Assortment box

Tech Support