Kraft bit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2850-E24
900S-27
900S-30
900S-32
900SLG-16
905SLG-17
990S-14
990S-14LG
990S-16
990S-16LG
990S-18
990S-18LG
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Blade length
(mm)
Downforce Drive (screwdriver) Material properties Size (screwdriver) Spanner size
(mm)
Material

60.89 €

1 Available 8 Days 110-TORX3/4" (20 mm)-T 24--

21.40 €

1 Available 8 Days 45-Hex head1/2" (12.5 mm)phosphated|oiled-27Chromium-vanadium alloy steel

25.68 €

1 Available 7 Days 50-Hex head1/2" (12.5 mm)phosphated|oiled-30Chromium-vanadium alloy steel

24.60 €

1 Available 7 Days 50-Hex head1/2" (12.5 mm)phosphated|oiled-32Chromium-vanadium alloy steel

25.68 €

1 Available 7 Days 85-Hex head1/2" (12.5 mm)phosphated|oiled-16Chromium-vanadium alloy steel

26.91 €

1 Available 7 Days 86-Hex head1/2" (12.5 mm)--17-

24.60 €

1 Available 8 Days 434XZN socket1/2" (12.5 mm)phosphated|oiled-14Chromium-vanadium alloy steel

25.68 €

1 Available 8 Days 7539.7XZN socket1/2" (12.5 mm)phosphated|oiled-14Chromium-vanadium alloy steel

23.55 €

1 Available 8 Days 435XZN socket1/2" (12.5 mm)phosphated|oiled-16Chromium-vanadium alloy steel

26.91 €

1 Available 8 Days 7540.6XZN socket1/2" (12.5 mm)phosphated|oiled-16Chromium-vanadium alloy steel

24.60 €

1 Available 7 Days 436XZN socket1/2" (12.5 mm)phosphated|oiled-18Chromium-vanadium alloy steel

27.97 €

1 Available 8 Days 7541.1XZN socket1/2" (12.5 mm)phosphated|oiled-18Chromium-vanadium alloy steel

Loading...

  1. 1

Basic information

Product type Kraft bit

Tech Support