Bolt cutter

Bolt cutter

Product Details:

Manufacturer part number: 71 01 160

Brand: KNIPEX

Price: 31.03

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

71 01 160

Part Number
71 01 160
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

31.03 €

1 3 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 160 Mass(g) 195 Edge hardness(HRC) 64
Material Chromium-vanadium premium steel Product type Bolt cutter Wire hardness (max.) hard wire(mm) 3.2
Wire hardness (max.)(mm) (Soft / medium hard / hard / piano wire) Ø 6.0/5.2/4.0/3.6 Wire hardness piano wire (max.)(mm) 3 Wire hardness (max.) soft wire(mm) 5.3
Wire hardness (max.) medium wire(mm) 4.4

This page is Bolt cutter, part number 71 01 160.
You can find the detail information about specifications and dimensions on part number 71 01 160.

Tech Support