Bit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
05003030001
05003031001
05003032001
05003033001
05003034001
05003035001
05003036001
05003037001
05003039001
05003040001
05003042001
05003043001
05003044001
05003059001
05003060001
05003061001
05003062001
05003064001
05003065001
05003066001
05003067001
05003068001
05003069001
05003070001
05003071001
05003072001
05003073001
05003085001
05003086001
05003087001
05003088001
05003089001
05003092001
05003320001
05003321001
05003322001
05003350001
05003351001
05003352001
05003353001
05003354001
05003375001
05003380001
05003381001
05003382001
05003383001
05003384001
05003385001
05003386001
05003387001
05003388001
05003389001
05003740001
05003741001
05003742001
05003743001
05003744001
05003745001
05003747001
05003748001
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Downforce Drive (screwdriver) Material Material properties Product type Ratchet bits (inch) Size (screwdriver) Spanner size
(mm)
Blade thickness
(mm)
Blade width
(mm)

10.04 €

1 Available 4 Days 35Hex head3/8" (10 mm)--Bits--3--

10.04 €

1 Available 4 Days 35Hex head3/8" (10 mm)--Bits--4--

12.33 €

1 Available 4 Days 107Hex head3/8" (10 mm)--Bits--4--

10.04 €

1 Available 4 Days 35Hex head3/8" (10 mm)--Bits--5--

12.33 €

1 Available 4 Days 107Hex head3/8" (10 mm)--Bits--5--

10.04 €

1 Available 4 Days 35Hex head3/8" (10 mm)--Bits--6--

12.33 €

1 Available 4 Days 107Hex head3/8" (10 mm)--Bits--6--

10.04 €

1 Available 4 Days 38.5Hex head3/8" (10 mm)--Bits--7--

10.04 €

1 Available 4 Days 38.5Hex head3/8" (10 mm)--Bits--8--

12.33 €

1 Available 4 Days 100Hex head3/8" (10 mm)--Bits--8--

13.09 €

1 Available 4 Days 100Hex head3/8" (10 mm)--Bits--9--

10.63 €

1 Available 4 Days 38.5Hex head3/8" (10 mm)--Bits--10--

13.09 €

1 Available 4 Days 100Hex head3/8" (10 mm)--Bits--10--

8.76 €

1 Available 4 Days 35TORX socket3/8" (10 mm)Chromium-vanadium steelmatt chrome platingBits-T 10---

8.76 €

1 Available 4 Days 35TORX socket3/8" (10 mm)Chromium-vanadium steelmatt chrome platingBits-T 15---

8.76 €

1 Available 4 Days 35TORX socket3/8" (10 mm)Chromium-vanadium steelmatt chrome platingBits-T 20---

8.76 €

1 Available 4 Days 35TORX socket3/8" (10 mm)Chromium-vanadium steelmatt chrome platingBits-T 25---

8.76 €

1 Available 4 Days 35TORX socket3/8" (10 mm)Chromium-vanadium steelmatt chrome platingBits-T 27---

11.04 €

1 Available 4 Days 107TORX socket3/8" (10 mm)Chromium-vanadium steelmatt chrome platingBits-T 27---

8.76 €

1 Available 4 Days 35TORX socket3/8" (10 mm)Chromium-vanadium steelmatt chrome platingBits-T 30---

11.04 €

1 Available 4 Days 107TORX socket3/8" (10 mm)Chromium-vanadium steelmatt chrome platingBits-T 30---

8.76 €

1 Available 4 Days 35TORX socket3/8" (10 mm)Chromium-vanadium steelmatt chrome platingBits-T 40---

11.04 €

1 Available 4 Days 107TORX socket3/8" (10 mm)Chromium-vanadium steelmatt chrome platingBits-T 40---

8.76 €

1 Available 4 Days 38.5TORX socket3/8" (10 mm)Chromium-vanadium steelmatt chrome platingBits-T 45---

11.04 €

1 Available 4 Days 100TORX socket3/8" (10 mm)Chromium-vanadium steelmatt chrome platingBits-T 45---

9.52 €

1 Available 4 Days 38.5TORX socket3/8" (10 mm)Chromium-vanadium steelmatt chrome platingBits-T 50---

11.81 €

1 Available 4 Days 100TORX socket3/8" (10 mm)Chromium-vanadium steelmatt chrome platingBits-T 50---

10.04 €

1 Available 4 Days 35Hex head3/8" (10 mm)--Bits3/16"----

12.33 €

1 Available 4 Days 107Hex head3/8" (10 mm)--Bits3/16"----

10.04 €

1 Available 4 Days 35Hex head3/8" (10 mm)--Bits7/32"----

12.33 €

1 Available 4 Days 107Hex head3/8" (10 mm)--Bits7/32"----

10.04 €

1 Available 4 Days 35Hex head3/8" (10 mm)--Bits1/4"----

12.33 €

1 Available 4 Days 100Hex head3/8" (10 mm)--Bits5/16"----

7.41 €

1 Available 4 Days 28Slot1/4" (6.3 mm)Chromium-vanadium steelmatt chrome platingBit---0.85.5

7.41 €

1 Available 4 Days 28Slot1/4" (6.3 mm)Chromium-vanadium steelmatt chrome platingBit---15.5

7.41 €

1 Available 4 Days 28Slot1/4" (6.3 mm)Chromium-vanadium steelmatt chrome platingBit---1.26.5

7.41 €

1 Available 4 Days 28Phillips1/4" (6.3 mm)Chromium-vanadium steelmatt chrome platingBit-PH 1---

7.41 €

1 Available 4 Days 28Phillips1/4" (6.3 mm)Chromium-vanadium steelmatt chrome platingBit-PH 2---

7.41 €

1 Available 4 Days 28Phillips1/4" (6.3 mm)Chromium-vanadium steelmatt chrome platingBit-PH 3---

7.41 €

1 Available 4 Days 28Pozidriv1/4" (6.3 mm)Chromium-vanadium steelmatt chrome platingBit-PZ 1---

7.41 €

1 Available 4 Days 28Pozidriv1/4" (6.3 mm)Chromium-vanadium steelmatt chrome platingBit-PZ 2---

43.13 €

1 Available 4 Days 100TORX socket1/4" (6.3 mm)Chromium-vanadium steelmatt chrome platingBit set-----

7.41 €

1 Available 4 Days 28Allen1/4" (6.3 mm)Chromium-vanadium steelmatt chrome platingBit5/64"----

7.41 €

1 Available 4 Days 28Allen1/4" (6.3 mm)Chromium-vanadium steelmatt chrome platingBits-----

7.41 €

1 Available 4 Days 28Allen1/4" (6.3 mm)Chromium-vanadium steelmatt chrome platingBit-----

9.63 €

1 Available 4 Days 28Allen1/4" (6.3 mm)--Bits1/8"----

9.63 €

1 Available 4 Days 28Allen1/4" (6.3 mm)--Bits9/64"----

9.63 €

1 Available 4 Days 28Allen1/4" (6.3 mm)--Bits5/32"----

9.63 €

1 Available 4 Days 28Allen1/4" (6.3 mm)--Bits3/16"----

9.63 €

1 Available 4 Days 28Allen1/4" (6.3 mm)--Bits7/32"----

9.63 €

1 Available 4 Days 28Allen1/4" (6.3 mm)--Bits1/4"----

9.63 €

1 Available 4 Days 28Allen1/4" (6.3 mm)--Bits5/16"----

6.60 €

1 Available 4 Days 29Hex head3/8" (10 mm)Chromium-vanadium steelglossy chrome platingBits--6--

6.60 €

1 Available 4 Days 29Hex head3/8" (10 mm)Chromium-vanadium steelglossy chrome platingBits--7--

6.60 €

1 Available 4 Days 29Hex head3/8" (10 mm)Chromium-vanadium steelglossy chrome platingBits--8--

6.60 €

1 Available 4 Days 29Hex head3/8" (10 mm)Chromium-vanadium steelglossy chrome platingBits--9--

6.60 €

1 Available 4 Days 29Hex head3/8" (10 mm)Chromium-vanadium steelglossy chrome platingBits--10--

6.60 €

1 Available 4 Days 29Hex head3/8" (10 mm)Chromium-vanadium steelglossy chrome platingBits--11--

6.83 €

1 Available 4 Days 29Hex head3/8" (10 mm)Chromium-vanadium steelglossy chrome platingBits--13--

7.19 €

1 Available 4 Days 29Hex head3/8" (10 mm)Chromium-vanadium steelglossy chrome platingBits--14--

Loading...

Tech Support