Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
710-10600 |
710-10601 |
710-10603 |
710-10605 |
710-10606 |
710-10607 |
710-10608 |
710-10610 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Colour | Material (details) | Material thickness (mm) | Product size (length) (m) | Product type | |
---|---|---|---|---|---|---|---|---|---|---|
29.05 € | 10 Pieces Per Package | 1 pack | Available | 3 Days | Black | 0.18 mm | - | 6 | Electrical tape set | |
58.72 € | 10 Pieces Per Package | 1 pack | Available | 3 Days | Black | - | 0.18 | 20 | Electrical tape set | |
9.00 € | 1 | Available | 3 Days | Blue | - | 0.18 | 20 | Electrical tape | ||
7.93 € | 1 | Available | 17 Days | Yellow | - | 0.18 | 20 | Electrical tape | ||
7.93 € | 1 | Available | 3 Days | Green | - | 0.18 | 20 | Electrical tape | ||
8.45 € | 1 | Available | 3 Days | White | - | 0.18 | 20 | Electrical tape | ||
7.40 € | 1 | Available | 3 Days | Brown | - | 0.18 | 20 | Electrical tape | ||
11.68 € | 1 | Available | 3 Days | Black | - | 0.18 | 33 | Electrical tape |
Loading...
Adhesive tape features | Self-adhesive|Elastic | Breakout force(N/10 mm) | 35 | Carrier material | PVC |
---|---|---|---|---|---|
Discharge voltage(kV) | 45 | Max. temperature(°C) | +105 | Min. temperature(°C) | -18 |
Product size (width)(mm) | 19 | Series (adhesive tape) | HelaTape Flex 1000+ | Type (manufacturer type) | HelaTape Flex 1000+ |