Electrical tape HelaTape Wrap

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

710-10802

Part Number
710-10802
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

39.83 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Adhesive tape features Self-adhesive|Elastic Breakout force(N/10 mm) 44 Carrier material PVC
Colour Black Discharge voltage(kV) 10 Material thickness(mm) 0.25
Max. temperature(°C) +105 Min. temperature(°C) -18 Product size (length)(m) 30
Product size (width)(mm) 50 Product type Electrical tape Series (adhesive tape) HelaTape Wrap 25
Type (manufacturer type) HelaTape Wrap 25

This page is Electrical tape HelaTape Wrap, part number 710-10802.
You can find the detail information about specifications and dimensions on part number 710-10802.

Tech Support