Cloth tape HelaTape Tex

Cloth tape HelaTape Tex
  • Volume Discount
[Specifications]
・Product type: Cloth tape
・Adhesive type: Natural rubber
・Carrier material: Cotton. polyester fabric

[Features]
・High quality Pe-coated cloth tape with good weather resistance
・Total thickness of 0.31 mm for high tensile strength
・Highly tear-resistant in longitudinal direction
・Easy to tear-off by hand in transverse direction

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
712-00200
712-00201
712-00202
712-00203
712-00204
712-00205
712-00206
712-00500
712-00501
712-00502
712-00503
712-00504
712-00506
712-00901
712-00904
712-00905
712-00906
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Product size (length)
(m)
Product size (width)
(mm)
Type (manufacturer type)

7.40 €

1 Available 3 Days Blue1019HTAPE-TEX-BU-19X10

7.40 €

1 Available 3 Days Red1019HTAPE-TEX-RD-19X10

7.40 €

1 Available 3 Days Yellow1019HTAPE-TEX-YE-19X10

7.40 €

1 Available 3 Days Green1019HTAPE-TEX-GN-19X10

7.40 €

1 Available 3 Days Black1019HTAPE-TEX-BK-19X10

7.40 €

1 Available 3 Days White1019HTAPE-TEX-WH-19X10

7.40 €

1 Available 3 Days Grey1019HTAPE-TEX-GY-19X10

20.32 €

1 Available 3 Days Blue5019HTAPE-TEX-BU-19x50

21.40 €

1 Available 3 Days Red5019HTAPE-TEX-RD-19x50

20.32 €

1 Available 21 Days Yellow5019HTAPE-TEX-YE-19x50

21.40 €

1 Available 3 Days Green5019HTAPE-TEX-GN-19x50

21.40 €

1 Available 3 Days Black5019HTAPE-TEX-BK-19x50

20.32 €

1 Available 3 Days Grey5019HTAPE-TEX-GY-19x50

46.76 €

1 Available 3 Days Red5050HTAPE-TEX-RD-50x50

46.76 €

1 Available 3 Days Black5050HTAPE-TEX-BK-50x50

46.76 €

1 Available 3 Days White5050HTAPE-TEX-WH-50x50

47.84 €

1 Available 3 Days Grey5050HTAPE-TEX-GY-50x50

Loading...

  1. 1

Basic information

Adhesive type Natural rubber Adhesive tape features High tensile strength|Writable|No-residue Carrier material Cotton. polyester fabric
Material thickness(mm) 0.3 Max. temperature(°C) +80 Min. temperature(°C) -30
Product type Cloth tape Series (adhesive tape) HelaTape Tex Thickness(mm) 0.31

Tech Support