Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Compatible with (details) | Compatible with (soldering) | Dimension X (see blueprint) (mm) | Max. temperature (°C) | Product size (width) (mm) | Product size (Ø) (mm) | Product type | Replaces | Replaces solder tip series | Tip length (mm) | Tip shape | Tip size (mm) | Type (manufacturer type) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.89 € | 1 | Available | 3 Days | Weller® solder irons W 61 | Weller | - | 370 | 3.2 | - | Soldering tip | - | - | - | Chisel-shaped. straight | 3.2 | 4CT5C7-1 | - | |
12.19 € | 1 | Available | 3 Days | WELLER soldering iron WP 120 | Weller | - | - | 1.6 | - | Soldering tip | - | - | - | Chisel-shaped | 1.6 | XT-A | - | |
12.19 € | 1 | Available | 3 Days | Weller WP 120 soldering gun | Weller | - | - | 2.4 | - | Soldering tip | - | - | - | Chisel-shaped | 2.4 | XT-B | - | |
12.19 € | 1 | Available | 3 Days | Weller WP 120 high-performance soldering iron | Weller | - | - | 3.2 | - | Soldering tip | - | - | - | Chisel-shaped | 3.2 | XT-C | - | |
7.64 € | 1 | Available | 3 Days | Weller MLR 80. WSP 80. MPR 80 soldering irons | Weller | - | - | 1.2 | - | Soldering tip | - | - | - | Round. bevelled | 1.2 | LT-F | - | |
13.72 € | 1 | Available | 3 Days | Weller MLR 80. WSP 80. MPR 80 soldering irons | Weller | - | - | 0.2 | - | Soldering tip | - | - | - | Long. tapered | 0.2 | LT-1L | - | |
13.72 € | 1 | Available | 3 Days | Weller MLR 80. WSP 80. MPR 80 soldering irons | Weller | - | - | 0.2 | - | Soldering tip | - | - | - | Long. tapered. curved | 0.2 | LT-1LX | - | |
13.72 € | 1 | Available | 3 Days | Weller® MLR 80. WSP 80. MPR 80 soldering irons | Weller | - | - | 0.4 | - | Soldering tip | - | - | - | Round. bent | 0.4 | LT-1X | - | |
13.72 € | 1 | Available | 3 Days | Weller® MLR 80. WSP 80. MPR 80 soldering irons | Weller | - | - | - | - | Soldering tip | - | - | 22 | Round. long. bent | 0.4 | LT-1SLX | - | |
13.72 € | 1 | Available | 3 Days | Weller® MLR 80. WSP 80. MPR 80 soldering irons | Weller | - | - | 1.6 | - | Soldering tip | - | - | - | Round. bent | 1.6 | LT-AX | - | |
9.51 € | 1 | Available | 3 Days | Weller® MLR 80. WSP 80. MPR 80 soldering irons | Weller | - | - | 2.4 | - | Soldering tip | - | - | - | Round. long. bevelled | 2.4 | LT-BB | - | |
9.51 € | 1 | Available | 3 Days | Weller® MLR 80. WSP 80. MPR 80 soldering irons | Weller | - | - | 3.2 | - | Soldering tip | - | - | - | Round. long. bevelled | 3.2 | LT-CC | - | |
34.43 € | 1 | Available | 3 Days | Weller WMRP soldering iron | Weller | - | - | 1.2 | - | Soldering tip | - | - | - | Round. bevelled 45° | 1.2 | RT6 | - | |
8.89 € | 1 | Available | 3 Days | Weller® solder irons W 61 | Weller | - | 370 | 2.4 | - | Soldering tip | - | - | - | Chisel-shaped. straight | 2.4 | 4CT5B7-1 | - | |
13.11 € | 1 | Available | 3 Days | Weller® solder irons W 61 | Weller | - | 310 | 3.2 | - | Soldering tip | - | - | - | Chisel-shaped. straight | 3.2 | 4CT5C6-1 | - | |
17.51 € | 1 | Available | 3 Days | Weller® Soldering Iron W 101 | Weller | - | 425 | 7 | - | Soldering tip | - | - | - | Chisel-shaped. straight | 7 | 4CT6E8-1 | - | |
7.64 € | 1 | Available | 3 Days | Weller LR 21 soldering iron | Weller | - | - | 1.6 | - | Soldering tip | - | - | - | Chisel-shaped | 1.6 | 4ETA-1 | - | |
7.64 € | 1 | Available | 6 Days | Weller LR 21 soldering iron | Weller | - | - | 2.4 | - | Soldering tip | - | - | - | Flat | 2.4 | 4ETB-1 | - | |
7.64 € | 1 | Available | 3 Days | Weller LR 21 soldering iron | Weller | - | - | 3.2 | - | Soldering tip | - | - | - | Flat | 3.2 | 4ETC-1 | - | |
7.64 € | 1 | Available | 6 Days | Weller® LR 21 soldering iron | Weller | - | - | 4.6 | - | Soldering tip | - | - | - | Flat | 4.6 | 4ETD-1 | - | |
7.64 € | 1 | Available | 3 Days | Weller LR 21 soldering iron | Weller | - | - | 5.6 | - | Soldering tip | - | - | - | Flat | 5.6 | 4ETE-1 | - | |
7.88 € | 1 | Available | 3 Days | - | Weller | - | - | - | - | Soldering tip | - | - | - | - | 0.8 | 4ETHL-1 | - | |
7.64 € | 1 | Available | 3 Days | Weller® LR 21 soldering iron | Weller | - | - | 1.2 | - | Soldering tip | - | - | 44 | Long | 1.2 | 4ETKL-1 | - | |
7.64 € | 1 | Available | 3 Days | Weller LR 21 soldering iron | Weller | - | - | 2.0 | - | Soldering tip | - | - | - | Long | 2 | 4ETL-1 | - | |
7.64 € | 1 | Available | 3 Days | Weller® LR 21 soldering iron | Weller | - | - | 3.2 | - | Soldering tip | - | - | - | Long | 3.2 | 4ETM-1 | - | |
7.64 € | 1 | Available | 3 Days | Weller LR 21 soldering iron | Weller | - | - | 0.8 | - | Soldering tip | - | - | - | Long. tapered | 0.8 | 4ETOL-1 | - | |
7.64 € | 1 | Available | 3 Days | Weller LR 21 soldering iron | Weller | - | - | 1.6 | - | Soldering tip | - | - | - | Flat | 1.6 | 4ETR-1 | - | |
7.64 € | 1 | Available | 3 Days | - | Weller | - | - | - | - | Soldering tip | - | - | - | Long. tapered | 0.4 | 4ETSL-1 | - | |
8.03 € | 1 | Available | 3 Days | Weller® TCP-S soldering iron | Weller | - | 370 | 1.6 | - | Soldering tip | - | - | - | Flat | 1.6 | 4PTA7-1 | - | |
8.03 € | 1 | Available | 3 Days | Weller TCP-S soldering iron | Weller | - | 425 | 1.6 | - | Soldering tip | - | - | - | Flat | 1.6 | 4PTA8-1 | - | |
8.03 € | 1 | Available | 3 Days | Weller® TCP-S soldering iron | Weller | - | 370 | 3.2 | - | Soldering tip | - | - | - | Flat | 3.2 | 4PTC7-1 | - | |
8.03 € | 1 | Available | 3 Days | Weller® TCP-S soldering iron | Weller | - | 425 | 3.2 | - | Soldering tip | - | - | - | Flat | 3.2 | 4PTC8-1 | - | |
8.03 € | 1 | Available | 3 Days | Weller® TCP-S soldering iron | Weller | - | 370 | 0.8 | - | Soldering tip | - | - | - | Flat | 0.8 | 4PTH7-1 | - | |
8.03 € | 1 | Available | 3 Days | Weller TCP-S soldering iron | Weller | - | 370 | 1.2 | - | Soldering tip | - | - | - | Long | 1.2 | 4PTK7-1 | - | |
8.03 € | 1 | Available | 3 Days | Weller® TCP-S soldering iron | Weller | - | 425 | 1.2 | - | Soldering tip | - | - | - | Long | 1.2 | 4PTK8-1 | - | |
8.03 € | 1 | Available | 3 Days | Weller® TCP-S soldering iron | Weller | - | 370 | 2.0 | - | Soldering tip | - | - | - | Long | 2 | 4PTL7-1 | - | |
8.03 € | 1 | Available | 3 Days | Weller® TCP-S soldering iron | Weller | - | 425 | 2.0 | - | Soldering tip | - | - | - | Long | 2 | 4PTL8-1 | - | |
8.03 € | 1 | Available | 3 Days | Weller TCP-S soldering iron | Weller | - | 370 | 3.2 | - | Soldering tip | - | - | - | Long | 3.2 | 4PTM7-1 | - | |
8.03 € | 1 | Available | 3 Days | Weller® TCP-S soldering iron | Weller | - | 425 | 3.2 | - | Soldering tip | - | - | - | Long | 3.2 | 4PTM8-1 | - | |
7.76 € | 1 | Available | 3 Days | Weller soldering station WHS 40 and WHS 40 D | Weller | - | - | - | 2 | Soldering tip | - | - | - | Chisel-shaped | 2 | 4SPI15211-1 | Chisel-shaped 2.0 mm | |
7.76 € | 1 | Available | 3 Days | Weller soldering station WHS 40 and WHS 40 D | Weller | - | - | - | - | Soldering tip | - | - | - | Needle-shaped | 0.8 | 4SPI15213-1 | Chisel-shaped 0.8 mm | |
8.03 € | 1 | Available | 3 Days | Weller® TCP-S soldering iron | Weller | - | 370 | 1.2 | - | Soldering tip | - | - | - | Round. bevelled | 1.2 | 4PTF7-1 | - | |
8.03 € | 1 | Available | 3 Days | Weller TCP-S soldering iron | Weller | - | 425 | 1.2 | - | Soldering tip | - | - | - | Round. bevelled | 1.2 | 4PTF8-1 | - | |
8.03 € | 1 | Available | 3 Days | Weller® TCP-S soldering iron | Weller | - | 370 | 1.6 | - | Soldering tip | - | - | - | Round. bevelled | 1.6 | 4PTAA7-1 | - | |
8.03 € | 1 | Available | 3 Days | Weller® TCP-S soldering iron | Weller | - | 425 | 1.6 | - | Soldering tip | - | - | - | Round. bevelled | 1.6 | 4PTAA8-1 | - | |
8.03 € | 1 | Available | 3 Days | Weller® TCP-S soldering iron | Weller | - | 480 | 1.6 | - | Soldering tip | - | - | - | Round. bevelled | 1.6 | 4PTAA9-1 | - | |
8.03 € | 1 | Available | 3 Days | Weller TCP-S soldering iron | Weller | - | 370 | 2.4 | - | Soldering tip | - | - | - | Round. bevelled | 2.4 | 4PTBB7-1 | - | |
8.03 € | 1 | Available | 3 Days | Weller TCP-S soldering iron | Weller | - | 425 | 2.4 | - | Soldering tip | - | - | - | Round. bevelled | 2.4 | 4PTBB8-1 | - | |
8.03 € | 1 | Available | 3 Days | Weller TCP-S soldering iron | Weller | - | 480 | 2.4 | - | Soldering tip | - | - | - | Round. bevelled | 2.4 | 4PTBB9-1 | - | |
8.03 € | 1 | Available | 3 Days | Weller® TCP-S soldering iron | Weller | - | 370 | 3.2 | - | Soldering tip | - | - | - | Round. bevelled | 3.2 | 4PTCC7-1 | - | |
8.03 € | 1 | Available | 3 Days | Weller TCP-S soldering iron | Weller | - | 425 | 3.2 | - | Soldering tip | - | - | - | Round. bevelled | 3.2 | 4PTCC8-1 | - | |
8.03 € | 1 | Available | 3 Days | Weller TCP-S soldering iron | Weller | - | 480 | 3.2 | - | Soldering tip | - | - | - | Round. bevelled | 3.2 | 4PTCC9-1 | - | |
8.03 € | 1 | Available | 3 Days | Weller® TCP-S soldering iron | Weller | - | 370 | 5 | - | Soldering tip | - | - | - | Round. bevelled | 5 | 4PTDD7-1 | - | |
8.03 € | 1 | Available | 3 Days | Weller TCP-S soldering iron | Weller | - | 480 | 5 | - | Soldering tip | - | - | - | Round. bevelled | 5 | 4PTDD9-1 | - | |
8.89 € | 1 | Available | 3 Days | Weller solder irons W 61 | Weller | - | 370 | 1.6 | - | Soldering tip | - | - | - | Chisel-shaped. straight | 1.6 | 4CT5A7-1 | - | |
10.56 € | 1 | Available | 3 Days | Weller solder irons W 61 | Weller | - | 425 | 1.6 | - | Soldering tip | - | - | - | Chisel-shaped. straight | 1.6 | 4CT5A8-1 | - | |
17.51 € | 1 | Available | 3 Days | Weller solder irons W 101 | Weller | - | 370 | 3.2 | - | Soldering tip | - | - | - | Chisel-shaped. straight | 3.2 | 4CT6C7-1 | - | |
17.51 € | 1 | Available | 3 Days | Weller solder irons W 101 | Weller | - | 425 | 3.2 | - | Soldering tip | - | - | - | Chisel-shaped. straight | 3.2 | 4CT6C8-1 | - | |
16.88 € | 1 | 3 Days | Weller® solder irons W 101 | Weller | - | 370 | 5 | - | Soldering tip | - | - | - | Chisel-shaped. straight | 5 | 4CT6D7-1 | - | ||
17.51 € | 1 | Available | 3 Days | Weller® solder irons W 101 | Weller | - | 425 | 5 | - | Soldering tip | - | - | - | Chisel-shaped. straight | 5 | 4CT6D8-1 | - |
Loading...
Configure
Basic Attributes
Compatible with (details)
Compatible with (soldering)
Dimension X (see blueprint)(mm)
Max. temperature(°C)
Product size (width)(mm)
Product size (Ø)(mm)
Product type
Replaces
Replaces solder tip series
Tip length(mm)
Tip shape
Tip size(mm)
Type (manufacturer type)
Type (misc.)
Filter by standard shipping days
Optional Attributes