Soldering Set with Safety Rest

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

T0052918799N

Part Number
T0052918799N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

235.45 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Compatible with (details) Weller PU 80. PU 81. PUD 81M. WD 1. WD 2M. WR 3S. WR 2M Compatible with (soldering) Weller|PU 80 soldering station|PU 81 soldering station|WD 1 soldering station|WD 2M soldering station|WR 3M soldering station|WR 2 soldering station Max. power(W) 50
Max. temperature(°C) 450 Min. temperature(°C) 50 Operating voltage(V DC) 24|24
Power(W) 50 Product type Soldering iron Soldering iron features + tray
Solder tip type Pencil-shaped Solder tip type (included) Pencil-type

This page is Soldering Set with Safety Rest, part number T0052918799N.
You can find the detail information about specifications and dimensions on part number T0052918799N.

Tech Support