Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
T0052711799 |
T0052711899 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Compatible with (details) | Compatible with (soldering) | Max. power (W) | Power (W) | Solder tip type (included) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|
507.33 € | 1 | Available | 3 Days | Weller WR 3M | Weller|WR 3M soldering station | 200 | 200 | Hot gas nozzle R04 Ø 1.2 mm. R06 Ø 3.0 mm | - | |
455.29 € | 1 | Available | 3 Days | Weller WMD 1S. WR 3M | Weller|WR 3M soldering station|WMD 1S soldering station | 100 | voltage:100 | Hot air nozzle dia 1.2 mm R04 | 60 |
Loading...
Max. temperature(°C) | 550 | Min. temperature(°C) | 50 | Operating voltage(V DC) | 24|24 |
---|---|---|---|---|---|
Product type | Hot air soldering | Soldering iron features | + tray | Solder tip type | Hot gas nozzle |