Set Micro Soldering Iron with Safety Rest

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

T0052919099N

Part Number
T0052919099N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

395.45 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Compatible with (details) Weller WD 1M. WD 2M. WR 3M Compatible with (soldering) Weller|WD 1M soldering station|WD 2M soldering station|WR 3M soldering station Max. power(W) 40
Max. temperature(°C) 450 Min. temperature(°C) 100 Operating voltage(V) 12
Operating voltage(V DC) 24 Power(W) 40 Preheating time(s) 3
Product type Soldering iron Soldering iron features + tray Solder tip type Chisel-shaped
Solder tip type (included) Chisel-tip RT 3 1.5 x 0.4 mm

This page is Set Micro Soldering Iron with Safety Rest, part number T0052919099N.
You can find the detail information about specifications and dimensions on part number T0052919099N.

Tech Support