Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
T0052510699N
Compatible with (details) | PU 50. PUD 50. PU 80. PUD 80. PU 81. PUD 81. PUD 130. WMD 1. WMD 3. WD 1. WD 2. WD 1M. WD 2M. WR 3M. | Compatible with (soldering) | Weller|PU 50 soldering station|PU 80 soldering station|PU 81 soldering station|PUD 130 soldering station|WMD 3 soldering station|WD 1 soldering station|WD 2 soldering station|WD 1M soldering station | Max. power(W) | 50 |
---|---|---|---|---|---|
Max. temperature(°C) | 450 | Min. temperature(°C) | 50 | Operating voltage(V DC) | 24|24 |
Power(W) | 50 | Product type | Soldering iron | Solder tip type | Pencil-shaped |
Solder tip type (included) | Pencil-type |
This page is Soldering Iron with Soldering Tip, part number T0052510699N.
You can find the detail information about specifications and dimensions on part number T0052510699N.