Set Soldering Iron with Safety Rest

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

T0052918199N

Part Number
T0052918199N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

279.68 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Compatible with (details) Weller WS 81. WD 1. WD 1M. WD 2. WD 2M. WMD 1S. WR 3M Compatible with (soldering) Weller|WS 81 soldering station|WD 1 soldering station|WD 1M soldering station|WD 2 soldering station|WD 2M soldering station|WMD 1S soldering station|WR 3M soldering station Max. power(W) 80
Max. temperature(°C) 450 Min. temperature(°C) 50 Operating voltage(V) 24|24
Power(W) 80 Product type Soldering iron Soldering iron features + tray
Solder tip type Chisel-shaped Solder tip type (included) Chisel form LT B 2.4 mm

This page is Set Soldering Iron with Safety Rest, part number T0052918199N.
You can find the detail information about specifications and dimensions on part number T0052918199N.

Tech Support