Soldering Iron with Safety Rest

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

T0052918999N

Part Number
T0052918999N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

420.17 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Compatible with (details) Weller WD 2. WD 2M. WMD 1S. WR 3M Compatible with (soldering) Weller|WD 2 soldering station|WD 2M soldering station|WMD 1S soldering station|WR 3M soldering station Max. power(W) 150
Max. temperature(°C) 550 Min. temperature(°C) 50 Operating voltage(V DC) 24|24
Power(W) 150 Product type Soldering iron Soldering iron features + tray
Solder tip type Planar Solder tip type (included) Flat

This page is Soldering Iron with Safety Rest, part number T0052918999N.
You can find the detail information about specifications and dimensions on part number T0052918999N.

Tech Support