Hot air nozzles

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
T0058727773
T0058727786
T0058727821
T0058727822
T0058727823
T0058768746N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Compatible with (details) Compatible with (soldering) Product size (Ø)
(mm)
Tip size
(mm)
Type (manufacturer type) Type (misc.)

52.89 €

1 Available 3 Days Weller hot air pencil HAP 200 1/HAPWeller-10.5F04Flat nozzle 10.0 x 1.5 mm F04

72.60 €

1 Available 3 Days Weller hot air pencil HAP 200 1/HAPWeller2.52.5R08Hot air nozzle. angled dia. 2.5 mm R08

7.00 €

1 Available 3 Days Weller hot air pencil HAP 200 1/HAPWeller1.21.2R04Hot air nozzle dia 1.2 mm R04

7.00 €

1 Available 3 Days Weller hot air pencil HAP 200 1/HAPWeller3.03R06Hot air nozzle dia. 3.0 mm R06

9.40 €

1 Available 3 Days Weller hot air pencil HAP 200 1/HAPWeller0.80.8R02Hot air nozzle dia. 0.8 mm R02

76.48 €

1 Available 3 Days -Weller|WTHA1 hot air soldering station6-T 0058768746-

Loading...

  1. 1

Basic information

Product type Hot air nozzle Tip shape Hot air nozzles

Tech Support