Soldering Iron

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

T0051317799N

Part Number
T0051317799N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

227.64 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Max. power(W) 40 Max. temperature(°C) +450 Min. temperature(°C) +100
Operating voltage(V) 12|12 Power(W) 2 x 40 Preheating time(s) 3
Product type Soldering iron Solder tip type Chisel-shaped Solder tip type (included) RTW series

This page is Soldering Iron, part number T0051317799N.
You can find the detail information about specifications and dimensions on part number T0051317799N.

Tech Support